IESNA:LM-63-2002
[TEST]P1445032
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-72W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 3
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12160
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 73.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1659.6 1709 1764.1 1824.5 1891.4 1963.8 2043.4 2127.9 2220.5 2321
2428.5 2543.3 2667.7 2801.5 2945.7 3099.5 3259.1 3417.6 3573.8 3719.6
3853.3 3972.9 4078 4170.8 4251 4320.2 4378.9 4428.6 4469.5 4503.5
4529.6 4547.9 4560.5 4566.6 4566.6 4561.8 4551.4 4536.1 4516.1 4493
4466 4434.2 4396.8 4355 4308 4254.2 4193.7 4129.8 4060.2 3984
3898.8 3805.5 3705 3598 3485.2 3366 3241.7 3114.1 2981.6 2845.8
2699.5 2544 2378.6 2209.9 2043.1 1890.3 1758.2 1647.9 1534.3 1368.4
1123.1 795.8 496 373.8 252.8 131.8 112.5 97.4 85.3 75
65.5 56.9 48.9 41.8 34.6 27.4 20.8 14.4 8.6 4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1707.7 1761.1 1819.4 1883.5 1953.4 2028 2109.7 2196.9 2292.4
2393.8 2504.2 2621.3 2747.7 2885.3 3028.5 3180.3 3329.3 3476.6 3616.7
3749.2 3869.6 3977.4 4073.9 4159.7 4235.4 4299.8 4355 4402.9 4440.3
4471.2 4495.6 4512.2 4522.6 4527 4526.1 4520.4 4510.4 4496.1 4478.2
4456 4429 4399.8 4364.6 4324.2 4280.4 4229.9 4173.3 4110.9 4040.4
3962.9 3877.1 3785.3 3684.5 3574.2 3460.7 3338.1 3216.3 3085.6 2954.1
2817.1 2674.9 2525.3 2368.1 2211.7 2056.3 1913.8 1787.2 1673.9 1558.7
1410.3 1197 907.6 597.1 443 294.1 145.2 119.8 102.2 88.4
76.7 66.2 56.8 47.8 40.2 32.6 25.1 18.4 12 5.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1704.3 1752.2 1802.5 1857.9 1919.2 1985.3 2057.8 2134.6 2217.4
2305.8 2400.1 2500.4 2609.7 2727.3 2850.5 2976.8 3103.5 3229.6 3354.5
3474.1 3589.5 3695.3 3794.9 3887.4 3972 4048.5 4117.9 4179.5 4233.9
4281.7 4322 4355.4 4385 4407.7 4424.2 4434.7 4439 4439.5 4434.2
4424.2 4409.4 4389.8 4365.9 4338 4304.4 4267.1 4225.9 4179.3 4127
4067.7 4002.9 3930.6 3853.4 3767 3674 3572.5 3466.8 3354.6 3240.2
3119.9 2995.9 2869.7 2741 2610.4 2475.8 2341.1 2208.4 2080.6 1960.6
1847.4 1736.6 1613.5 1469 1273.3 995.3 692.8 444.1 340.9 240.6
140.3 112.4 94.6 79.4 64.4 48.5 37.6 26.8 16 7.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1697.1 1735.1 1776.3 1820.8 1869.1 1922.1 1978.9 2039.5 2104.6
2174.2 2249.1 2327 2410 2499.1 2592.2 2692.5 2794.8 2897.6 2997.2
3096.5 3194.8 3287.7 3377.4 3462 3541.6 3617.1 3689.9 3758.1 3821.6
3881.7 3936.9 3987.1 4034.2 4076.4 4114.2 4147.7 4176.4 4200 4220.3
4236.1 4247.7 4255.7 4258.4 4256.3 4249.5 4238.9 4223.3 4201.3 4176.1
4144.4 4106.4 4061 4010.8 3953.6 3890.2 3819 3742.4 3657.4 3565
3467.7 3362.5 3252 3136 3016.5 2895 2773.4 2652.8 2531 2409.4
2287.3 2166.3 2044.6 1916.2 1769.2 1581.9 1348.7 1060.4 713.8 384.9
257.1 131 108.2 92.4 78.6 65.5 53 39.5 24 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1687.9 1714.5 1743.2 1774.8 1807.9 1845 1884.4 1927.1 1973.4
2022.3 2073.3 2127 2185 2244.6 2307.9 2375.3 2444.2 2517 2593.4
2670.7 2747.2 2822.4 2897.7 2971.1 3041.7 3110.7 3175.7 3237.8 3296.2
3353.3 3405.3 3455.1 3502 3545.8 3587.1 3626.1 3663 3696.8 3729.1
3758.7 3786.2 3811.4 3835 3855.5 3873.9 3891.4 3905.6 3917.1 3926.2
3931.5 3933.1 3930.4 3923.2 3909.7 3889.7 3863.4 3829.5 3786.5 3736.2
3678 3609.8 3536.9 3456.8 3368.7 3273.6 3168.6 3058.6 2936.3 2808
2670.3 2515.4 2339.7 2143.3 1927.5 1697.4 1458.9 1210 938.7 657.4
403.1 259.1 119.1 87.9 70.2 54.2 40.2 29.3 18.4 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1676.6 1690 1705.8 1723.3 1741.8 1762.8 1786 1811.4 1838.5
1868 1899 1932.3 1967.1 2003.4 2040.9 2080.2 2121.1 2163.2 2207
2252.5 2299.6 2349.2 2399.2 2451.1 2503.5 2556.5 2609.6 2661.7 2712.5
2762.3 2811.2 2859 2905.8 2950.1 2992.1 3033.3 3072.8 3110.2 3146.5
3180.9 3213.6 3244.9 3275.3 3304.1 3331.5 3359.5 3384.3 3407.3 3427.9
3446.6 3462.4 3475.6 3485.8 3493.7 3498.3 3497.8 3491.6 3480.3 3462.3
3437 3405 3364.1 3313.9 3254.6 3185 3106.6 3016 2914.8 2795.9
2646.1 2464.8 2250 2015 1771.4 1508.4 1183.8 802.8 461.4 349.8
244 138.2 117.4 96.1 72.8 54.8 40.9 29.9 19.1 9.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1655.5 1656.3 1659.3 1662.9 1667.9 1674.2 1683.4 1693.7 1705.4
1719.2 1734.6 1750.8 1767.5 1785.2 1803.7 1824.1 1845.1 1867.2 1889.9
1913.8 1938.2 1963.4 1989.6 2016.7 2043.5 2071.1 2100 2129.3 2159.6
2189.8 2220.6 2251.9 2283 2313.9 2345.3 2376.1 2407.3 2437.6 2469
2499.7 2528.9 2557.3 2584.6 2610.6 2635.6 2660.8 2685 2707.6 2728.1
2748.1 2767.8 2785.5 2801.7 2815.4 2827.6 2837.1 2845 2849.5 2849.3
2844.8 2835.5 2820.4 2797.6 2766.3 2728.5 2680.1 2618 2521.6 2379.7
2191.2 1961 1745.8 1558.2 1330.4 1007.2 683.9 361 190.8 128.1
111 93.8 76.8 64.5 53 41.8 31.1 21.4 14.9 8.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1643.3 1632.4 1623.7 1616.2 1610 1605.1 1603 1602.1 1602.3
1603.8 1607 1611.1 1616.1 1621 1626.7 1633.6 1641.2 1649.6 1659
1669.2 1680.1 1690.6 1701.8 1714.1 1726.4 1738.9 1751.2 1763.7 1776.3
1789.8 1803.3 1817.5 1832.4 1846.8 1862.4 1878.3 1894.3 1911.1 1928.1
1946.3 1965.4 1984.1 2003.4 2023.7 2044 2065.7 2087 2109.9 2133.1
2156.7 2181.5 2207.1 2231.8 2255.6 2277.8 2298.2 2317.5 2335.1 2351.1
2366.2 2378 2385.7 2389.2 2387.8 2381.3 2366.3 2344 2308.4 2235.3
2119.4 1968.2 1806.5 1669.5 1553 1390.4 1072.9 755.6 439 223.7
136.3 113 89.8 66.5 53 41.5 31.7 23.2 16.3 9.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1632.6 1611.7 1592.8 1575.8 1560.3 1546.7 1535 1525.3 1516.9
1510 1504 1499.3 1495.8 1492.4 1490.1 1488.4 1487.9 1487.5 1487.5
1487.8 1488.8 1491.2 1493.6 1496.7 1500.3 1504.8 1510 1515.6 1522
1529 1536.7 1544.9 1553.6 1563.1 1572.7 1582.9 1593.3 1604.5 1615.9
1627.8 1640 1653 1666.9 1681.2 1696.4 1712.7 1729.6 1746.8 1765.4
1784.6 1804.7 1825.8 1847.9 1871.9 1896.9 1922.3 1948.7 1975.8 2003.7
2032.3 2060.2 2088.8 2116.7 2144.1 2170.2 2194 2214.3 2231.1 2239.4
2241.7 2227.2 2188.9 2123.6 2044.4 1962.5 1900 1833.3 1698.2 1403.6
960 519.2 247.6 161.2 131.6 109.2 86.9 64.4 41.6 28.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1623.9 1594.4 1568.1 1543.4 1521.7 1501.7 1483.3 1466.4 1451.3
1438.2 1426.3 1415.8 1406.4 1398.3 1391.2 1384.4 1378.2 1372.7 1368
1363.7 1359.7 1356.7 1354.5 1353.1 1352.7 1353.3 1354 1355.5 1357.8
1360.6 1364.3 1368.5 1372.9 1378.2 1384.4 1391.2 1399.1 1407.5 1416.8
1426.8 1437.1 1448.2 1460.2 1472.3 1484.8 1497.1 1509.8 1523.4 1537.9
1552.8 1569.2 1586.1 1604.1 1623.4 1644.1 1666.9 1690.7 1718.1 1747.6
1778.2 1811.2 1846.5 1885.6 1926.4 1969.7 2017.6 2066.6 2117.1 2171.4
2228.3 2287.2 2343.3 2393.5 2421.8 2433.6 2401.6 2321.3 2155.1 1921.9
1643 1264.7 1009.4 754 499.7 314.3 223.2 132.1 43.3 29.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1618.8 1582.8 1549.7 1520.3 1493.8 1468.7 1445.7 1425 1405.4
1387.4 1372 1358 1345.5 1333.4 1322.1 1311.8 1302.2 1293.3 1286
1279.9 1274.4 1269.7 1265.8 1262 1259.2 1256.8 1255.1 1254.2 1254.2
1254.7 1256.2 1258.8 1262.2 1266.3 1271.5 1277.5 1284.2 1291.5 1299
1306.9 1315 1324 1332.8 1342 1351.1 1360.6 1370.5 1381.4 1392.7
1405.2 1418.4 1431.9 1446.3 1461.5 1478.4 1496.2 1516 1538.2 1563
1590.1 1619.7 1651.1 1685.3 1724.6 1769.2 1817.4 1874.2 1939.5 2013.3
2091.1 2149.3 2206.5 2282 2352.2 2406.8 2421.8 2379.8 2174 1871.2
1556.8 1431.7 1379.6 1074.9 770 465.7 270.4 216.5 162.6 108.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1615.1 1576.2 1539.9 1507.1 1477.7 1449.9 1424.1 1400.7 1378.6
1358.8 1341 1324.6 1309.7 1295.1 1281.9 1269.6 1258.6 1248.5 1239.3
1230.9 1224.1 1217.8 1212.4 1207.8 1204.7 1202.4 1200.8 1200.3 1200.9
1202.5 1205.1 1208.4 1212.4 1216.9 1221.6 1226.3 1231.3 1236.1 1241.1
1246.6 1252.1 1257.4 1263.3 1269.9 1276.9 1284.5 1292.6 1301.7 1311.8
1323.1 1336.1 1349.9 1363.9 1378.8 1395.9 1414.2 1433.2 1452.4 1471.1
1492.1 1519.5 1551.5 1587.6 1629.2 1677.6 1733.8 1794.8 1859.9 1900
1934.2 1982.7 2013.8 2004.4 1940.8 1756.3 1433.9 1100.1 1056.4 1325.4
1546 1190.8 835.5 481.6 267.9 192.8 117.7 43 29.1 15.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1614.8 1574.6 1537.4 1504.1 1473.7 1444.6 1418 1394 1371.1
1350.4 1331.7 1314.8 1298.5 1283.3 1269.7 1256.4 1244.9 1233.7 1223.7
1214.9 1207 1200.3 1194.9 1190.6 1187.4 1185.3 1184.1 1184.6 1186.4
1189.4 1193.4 1198.5 1204.4 1210.6 1217.8 1225.4 1233.1 1241.1 1249.1
1256.9 1264.7 1272.6 1280.1 1287.6 1294.1 1299.6 1304.4 1309.7 1315
1319.9 1325.6 1333.1 1342.4 1352 1363.3 1376.7 1391.6 1404.5 1418.6
1439.8 1468.9 1499.3 1534.8 1579.5 1629.6 1687 1748.7 1798.6 1831.1
1871.9 1901 1881 1778 1550.2 1186.5 849.7 787.9 1058.7 1326.3
1051 775.6 501 257.7 181.1 104.5 29.9 20.2 10.4 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1617.9 1579.4 1543.6 1511.9 1482 1454.4 1429.1 1405.4 1384
1364.6 1347.1 1330.7 1315.5 1301.4 1288.4 1276.2 1265.3 1255.1 1245.7
1237.2 1230.4 1224.2 1219.2 1215.2 1212.6 1211 1209.9 1210.1 1211.5
1214.3 1217.5 1221.4 1225.7 1230.2 1235.1 1240.3 1245.7 1251.8 1257.8
1264.1 1270.4 1277.1 1284.2 1292.2 1300.4 1308.8 1318 1327.6 1337.8
1349.3 1361.5 1374.8 1388.8 1404.6 1421.8 1439.6 1459 1479 1498.1
1519.6 1547.8 1581.2 1617.7 1661.5 1711 1766.5 1825.8 1887.7 1924.2
1956.6 2001.7 2029.9 2021.3 1960.3 1785.2 1469.3 1165.8 1154.5 1417.5
1576.5 1194.9 813.3 437.4 258.2 169 109.7 50.8 27.5 4.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1623.9 1589.8 1557.9 1529.2 1503.4 1479.5 1456.8 1436.7 1417.9
1400.6 1385.8 1372.5 1360.4 1348.9 1338 1328 1319.1 1310.6 1303.9
1298 1293 1289 1285.6 1282.9 1280.7 1279.7 1278.9 1279.2 1280.2
1282 1284.9 1288.9 1293.5 1298.6 1304.4 1310.8 1318.3 1326 1334.4
1343.5 1353 1362.5 1372.7 1382.8 1393.2 1404.2 1415 1426.1 1437.3
1449.7 1462.5 1476.5 1491.2 1507.6 1525.3 1544.5 1566.3 1590.2 1616.5
1645.5 1677.6 1712.2 1747.8 1787.8 1834.1 1884.5 1939.7 2003.1 2074.3
2147.1 2202 2259.9 2332.9 2397.9 2439.8 2445.4 2393.3 2172.5 1839.1
1491.6 1380.3 1380.9 1038.7 696.4 362 289.5 217.1 144.7 72.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1632.3 1605 1580 1556.9 1536.4 1518.1 1500.8 1485.8 1471.6
1459 1448.2 1438.6 1430.8 1424 1418.5 1412.8 1407.8 1403.8 1399.6
1396.1 1393.2 1391.8 1390.8 1390.8 1391.5 1392.7 1394.9 1397.7 1401.3
1405.2 1409.8 1415.5 1421.7 1428.2 1435.6 1443 1451.1 1460.1 1469.6
1479.8 1490.3 1501.7 1513.4 1525.7 1538.6 1552.2 1566.1 1581.2 1596.1
1612.1 1628.7 1646.8 1666.3 1687.8 1711 1735.8 1762.4 1790.2 1821.3
1853 1887.2 1922.5 1960.3 1999.4 2041.5 2084.5 2126.9 2171.7 2221.7
2271.5 2322.9 2369.9 2407.1 2418 2399.9 2323 2209.5 2031.4 1825.8
1540.2 1214.1 888 563.2 330.8 236.8 142.8 51.3 34.7 18
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1642.9 1624.2 1607.9 1593.2 1580.3 1568.9 1559.3 1551.4 1544.3
1537.9 1533.1 1529.5 1527 1525.9 1525.9 1526.3 1527.4 1529.4 1532
1534.6 1537.9 1541.6 1546 1550.9 1556.3 1562.2 1568.4 1575.3 1582.6
1590.9 1599.7 1609.3 1619 1629 1639.8 1650.8 1661.9 1673.5 1686
1698.9 1712.4 1726.8 1742 1757.7 1773.8 1790 1807.8 1826.4 1845.9
1867.4 1889.6 1911.9 1935.1 1958.7 1982.6 2007.9 2033.5 2058.8 2082
2105.1 2128.7 2151.9 2174.4 2195.4 2214.9 2230.8 2245.1 2254.6 2256.5
2250.4 2224.8 2171 2087.4 1999.9 1914 1825.2 1704.2 1457.9 1063.8
669.7 283.5 171.5 132.5 109.4 86.3 63.3 44.3 30.1 15.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1654.4 1646.7 1640.4 1636.1 1632.6 1631 1631.1 1632.4 1634.4
1637.8 1642.6 1648.7 1656.3 1664.1 1672.2 1681.3 1691.4 1702 1713.8
1726.2 1739.2 1752.6 1766.3 1780.1 1794.1 1809.3 1823.7 1839 1854.2
1870 1885.4 1901.3 1916.9 1933.5 1950.3 1968.3 1986.2 2005 2024.1
2044 2063.8 2084 2105.3 2127 2148.9 2171.4 2194.1 2216.4 2239.4
2263 2286.4 2309.9 2331 2351.4 2369.6 2386 2400.7 2413.2 2422.5
2430.6 2435.4 2436.3 2432.2 2424.7 2410.3 2387.6 2354.4 2294 2190.9
2040.9 1865.1 1704.5 1563.2 1408.4 1105.9 803.4 502.2 253.7 146
121.3 96.5 72 58.9 47.4 37 28.1 20.1 13.9 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1658.2 1662.1 1667.8 1674.8 1683.5 1693.5 1705.4 1718.7 1732.4
1748.8 1766.9 1785.5 1805.4 1826.6 1848.5 1871.8 1895.7 1920.3 1946
1972.3 2000.3 2028.3 2057.8 2088 2118.5 2149.5 2181.1 2213.7 2247.1
2280.5 2313.7 2347.1 2380.7 2414.3 2448.4 2482 2515.2 2547.8 2579.6
2611.2 2640.4 2669.4 2697.8 2726.7 2753.8 2778.1 2800.3 2821.5 2840.8
2858.5 2873.5 2887 2897.2 2905 2910.7 2912.6 2911.3 2907 2898.4
2884.4 2864.4 2838.4 2805.2 2762.6 2711.5 2648.3 2563.1 2434.3 2255.9
2030.8 1799 1584 1374.1 1111.3 766.6 435.5 324.7 219.5 114.4
97 83 70.1 58.4 47.1 37.2 27.4 17.6 9.9 3.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1670.4 1686.7 1704.6 1725.3 1746.9 1771.2 1797.3 1824.9 1855.1
1887.6 1922.3 1957.7 1995.6 2035.5 2076.7 2119.6 2164.6 2211.3 2259.8
2309.8 2361.5 2415.7 2472.6 2530.5 2588 2646 2704.3 2761.8 2817.7
2871.7 2923.9 2973.1 3020.4 3065.5 3108.2 3149.5 3187.5 3224.5 3258.4
3290.8 3322.1 3352.3 3381.1 3407.9 3433 3455.1 3475.5 3492.7 3506.9
3518.1 3526.4 3531.4 3533.1 3530.9 3523.8 3510 3490.6 3465.7 3435.9
3399.1 3355.2 3303.7 3244.2 3177.4 3099.6 3011.3 2914.3 2798.5 2657.7
2482.1 2266 2024 1771.7 1521.8 1241.6 901.2 547.4 411.9 282
152.1 126.7 107.9 87.5 67.2 50.2 38.8 27.4 16 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1681.5 1710.8 1741.8 1775.6 1811.7 1851.6 1894.4 1939.5 1988.7
2040.4 2095.5 2153 2214.8 2278.5 2346.9 2419.8 2495.5 2574.2 2655
2737.6 2821.1 2903.6 2983.4 3060.2 3134.6 3204.2 3270.4 3331.8 3391
3446.4 3497.3 3545.7 3591.4 3634.3 3674.7 3711.9 3746.8 3779.9 3810.8
3838.9 3864.6 3888.2 3908.6 3926.8 3942.7 3955.7 3965.6 3971.8 3974.1
3972.4 3967.1 3956.6 3941.6 3921.8 3895.8 3863.5 3824.1 3775.8 3722.6
3660.1 3590.1 3513.8 3427.6 3333.6 3234.2 3127.2 3010.9 2887.4 2751.4
2598.4 2422.1 2226.6 2009.5 1770.4 1518.2 1269.6 1023.2 761.2 498.2
367.1 237.1 107.2 81.9 65.1 49.2 37.9 26.7 15.4 6.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1692.2 1732.1 1775.3 1822.1 1872.6 1926.9 1986 2049.7 2117.8
2188.9 2266.4 2347.2 2436.2 2529.1 2628.2 2732.2 2839 2947.5 3054.3
3159.3 3259.5 3353.4 3443.4 3527.2 3606.4 3681.1 3752 3818.2 3881
3938.3 3992.2 4041.1 4087.1 4128.1 4165.2 4197.8 4225.9 4250.8 4270.2
4285.5 4295.1 4299.6 4300.7 4297.3 4287.7 4273.2 4253.4 4228.8 4198.8
4164.1 4122.6 4074.4 4020.8 3961.7 3896 3823.1 3744 3656.4 3563.7
3463.8 3356.8 3245 3130.2 3010.4 2888.6 2766.2 2643.8 2519.7 2397.1
2271.8 2140.7 2007.7 1860.6 1692.3 1488.7 1243.4 945.6 615 450.3
287.6 124.9 105.1 90.4 76.6 63.4 50.7 36 21.2 6.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1700.4 1749.7 1801.4 1859 1921.4 1989.2 2062.8 2139.9 2225.9
2315.2 2412.7 2517.9 2629.5 2749.9 2874.1 3003 3134.2 3265.9 3391.2
3514.4 3626.1 3732 3833.9 3926.6 4011.9 4090.1 4158.7 4219.9 4274.5
4320.7 4360.6 4392.9 4419 4439.9 4455.1 4463.8 4467.3 4465.6 4458.6
4447.3 4430.7 4409.8 4384.2 4354.5 4320.7 4283.2 4239.9 4192.9 4141
4082.2 4017.1 3943.8 3865.1 3779.6 3688.2 3586.9 3480.2 3367.5 3251.3
3129.7 3005.4 2877.8 2749.7 2620.9 2491.2 2362.5 2232.6 2104.9 1983.9
1870.8 1754.8 1624.7 1471.2 1257.4 979.5 692.6 450.8 347.2 243.6
140 112.7 94.1 78.5 63.2 47.2 36.4 25.6 14.8 6.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1706.1 1760.2 1819.1 1883.7 1953.1 2029.7 2112 2200 2296.5
2400.1 2512.2 2630.4 2760 2898.5 3041.3 3189.6 3341.3 3492.3 3634.9
3767.3 3890.5 3998.9 4095.6 4179.5 4253.5 4316.6 4369.8 4414.6 4452.5
4481.7 4504.3 4521.3 4531.8 4536.1 4534.4 4527.4 4516.1 4500.8 4482.1
4459.5 4432.9 4402.4 4367.6 4329.9 4286 4236.4 4181.4 4120.5 4050.7
3976.1 3892.1 3801 3701.9 3594.4 3480.4 3359.4 3233.5 3102.3 2968.2
2832.7 2688.4 2537.8 2385.4 2229.9 2078 1936.3 1810.4 1698.7 1582.2
1439.9 1237.3 956 645.1 376 264.2 153.5 123.9 105.3 90.8
78.6 67.8 58.1 49.2 41.5 33.6 25.8 18.7 12 5.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1659.6 1709 1764.1 1824.5 1891.4 1963.8 2043.4 2127.9 2220.5 2321
2428.5 2543.3 2667.7 2801.5 2945.7 3099.5 3259.1 3417.6 3573.8 3719.6
3853.3 3972.9 4078 4170.8 4251 4320.2 4378.9 4428.6 4469.5 4503.5
4529.6 4547.9 4560.5 4566.6 4566.6 4561.8 4551.4 4536.1 4516.1 4493
4466 4434.2 4396.8 4355 4308 4254.2 4193.7 4129.8 4060.2 3984
3898.8 3805.5 3705 3598 3485.2 3366 3241.7 3114.1 2981.6 2845.8
2699.5 2544 2378.6 2209.9 2043.1 1890.3 1758.2 1647.9 1534.3 1368.4
1123.1 795.8 496 373.8 252.8 131.8 112.5 97.4 85.3 75
65.5 56.9 48.9 41.8 34.6 27.4 20.8 14.4 8.6 4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
